Dimmer Rack, 96 Circuit, 120V, 2.4kw, 3-Phase, iSeriesE
IER96-130
DISCONTINUED
iSeriesE, 96 Circuit Dimmer Rack, 120V, 2.4kw, 3-Phase, Standard Configuration w/ Hand Held Terminal Mount
The Leviton iSeries e™ line of dimmer products introduces a cost effective approach to the standard iSeries™ line. Providing intelligent, self-regulating dimmer modules that distribute control electronics throughout the rack with advanced functions for feedback. The same resilient mechanical design as the standard iSeries™, the iSeries e™ delivers a highly featured dimmer rack for less cost.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477639030
Electrical Specifications
Voltage : 120 VAC
Wattage Per Channel : 2400
Product Features
Circuits/Channels : 96
Product Category : Dimmer Packs/Racks
Product Line : iSeries e
Product Type : High Density Dimmer Rack
Features & Benefits
- Houses 96 dimmers in a compact single column configuration
- Standard 500 microsecond filter chokes
- Optional redundant Control Module provides seamless backup for each rack
- All rack configuration data is stored in the rack electronics – changing control modules does not require any reprogramming
- Optional Hand Held Terminal provides feedback and control at each rack or remotely; the Terminal’s display is visible through the rack door
- Stores 100 timed Backup Looks
- Stores 12 Looks for house or stage
- Stacked design provides fresh cooling air to each module, allows full frontal access to interior wiring and terminations
- Simple rack-to-rack bussing
- Built-in Panic Function for each dimmer
- 120V Units, UL Listed and C-UL Listed
- Compatible with Leviton Dimension® Controllers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors