Loading...

OPT-X™ Engage Low Loss Fiber Trunks – LSZH Euroclass CPR

ENTER-TRK-CPR

Factory-terminated and tested fiber trunk cables connect central patching locations to zones or pods. Available terminated with both modular (MPO) and discrete connectors, these trunks are custom built in any length to meet specific applications. An optional pulling eye, installed on the first end, protects fiber connectors on 8- through 288-fiber trunk cables. The pulling eye completely covers the breakout length, transferring any pulling force from the assembly to the pulling-eye sleeve. The trunks are pre-tested with test documentation provided with each assembly.

Configure Fiber Trunks »

Country of Origin : Please Contact Customer Service

Specifications

Instruction Sheet

Documents

Technical Information

  • Product Features

    Assembly Type : Fiber Trunks

    Connector : MTP-MTP,MTP-LC,LC-LC,SC-LC,SC-SC,LC/APC-LC/APC,SC/APC-SC/APC

    Family : Opt-X Engage

    Fiber Type : OM3,OM4,OM5,OS2

    Length : 10 meters,Custom

Features & Benefits

  • Low-loss 8- or 12-fiber MPO/MTP® and discrete connectors for network design flexibility
  • Pre-terminated fiber eliminates the need for complicated and craft-sensitive field terminations and splices
  • Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
  • All discrete connectors (LC, SC) are heat cured and use ceramic ferrules and sleeves for consistent performance
  • Connector boots are color-coded for easy identification
  • Highest performing LSZH Euroclass B2ca, s1a, d1, a1 to meet the requirements of the Construction Product Regulation (CPR)
  • Available in 8, 12, 24, 48, 72, 96, 144, 288 or custom fiber counts
  • Fiber types include OS2, OM3, OM4, and OM5 high performance fiber
  • Standard breakout lengths can be staggered to ease installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications