OPT-X™ Engage Low Loss Fiber Trunks - Plenum/Riser
ENTER-TRK
Factory-terminated and tested fiber trunk cables connect central patching locations to zones or pods. Available terminated with both modular (MPO) and discrete connectors, these trunks are custom built in any length to meet specific applications. An optional pulling eye, installed on the first end, protects fiber connectors on 12- through 288-fiber trunk cables. The pulling eye completely covers the breakout length, transferring any pulling force from the assembly to the pulling-eye sleeve. A high-tensile load option that attaches to Kevlar® is also available for applications of greater than 125 feet.
Learn more about our LC Unibody Connector with SPECTRO-LINK™ Technology, including its patented polarity change capability.
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Assembly Type : Fiber Trunks
Connector : MTP-MTP,MTP-LC,LC-LC,SC-LC,SC-SC,LC/APC-LC/APC,SC/APC-SC/APC
Family : Opt-X Engage
Fiber Type : OM3,OM4,OM5,OS2
Length : 10 meters,Custom
Features & Benefits
- LC Unibody connector with SPECTRO-LINK Technology includes reversible polarity feature, allowing polarity changes in the field without tools
- Pre-terminated fiber eliminates the need for complicated and craft-sensitive field terminations and splices
- Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
- All discrete connectors (LC, SC) are heat cured and use ceramic ferrules and sleeves for consistent performance
- 8-fiber MPOs available in fiber counts 16-192
- 12-fiber MPOs available in fiber counts 12-288
- OS2, OM3, OM4, and OM5 fiber
- Standard breakout lengths can be staggered
- Pulling eyes are provided as an option along with robust connector protection on both ends to safeguard fiber connectors during installation
- Trunk cables have a sturdy breakout point, yet are flexible enough to allow for smooth curving of breakout cordage without kinking or creating sharp bends
- Armored option uses flexible jacketed ARMOR-TEK™ spiral aluminum armor, replacing the need for innerduct
- SJP and SJP ARMOR-TEK are plenum rated
- Field terminable grounding strap for armor trunks - when local electrical code requires grounding
Related Videos
Leviton LC Unibody Connector – Fast, Clean Fiber Optic Installation with Patented Polarity Reversal