Enlighten PC-Based Controller, 512 DMX channels
ENHBI
DISCONTINUED
Enlighten PC-Based Controller, 512 DMX channels, expandable up to 24 universes (CPU & USB interface dependent), full support for automated lighting, advance shape generator for effects generation, timebased scheduler, MIDI, AVI, MPEG, WAV event sequencing and programming. Includes Enlighten Opto isolated USB to DMX interface box
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477637982
Mechanical Specifications
Handles : 8 + Software
Output : DMX
Product Features
Audio Input : Yes
Automated Channels : Unlimited
Circuits/Channels : 512
Control Style : DMX
Cues : Yes
DMX Channels : 12,288
DMX Input : Yes
Dedicated Moving Light Channels : Unlimited
MIDI : Yes
Monitor : Multiple
Product Category : Networking
Product Line : Enlighten
Product Type : PC-Based Controller
Shape Generator : Yes
Submaster : Unlimited
Submaster Pages : Unlimited