Cloud Key Controller, UniFi®
EMC00
Cloud Key Controller with Integrated Application Server, White
The UniFi® Cloud Key Controller is an integrated hardware controller and self-contained application server designed to help monitor and manage UniFi network devices. It features an eight‑core processor with 2 GB RAM and 32 GB eMMC flash storage and utilizes the latest version of the UniFi Controller with hybrid cloud technology.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
Product Features
Product Line : DRC / Intellect / Lumina RF
Product Type : Cloud Key Controller
Features & Benefits
- Breakthrough Efficiency—the UniFi Cloud Key Controller is capable of configuring and managing dozens of UniFi devices on a network, and offers an ultra-low energy PoE replacement for a dedicated server or computer, leaving behind no digital footprint
- Hybrid Cloud Technology—The cloud configuration provides a secure, private SSO (Single Sign-On) to access all UniFi deployments from anywhere in the world. With the hybrid cloud, a third-party hosted cloud service is not required, so all personal data and network information remains local and secure.
- Incredible, Agile Scalability—add, provision, configure, monitor, and manage all UniFi devices in one or hundreds of private networks all from a centralized control panel
- Easily accessible through a downloadable app or a standard web browser (Chrome recommended), the UniFi Cloud Key Controller is a powerful solution for managing UniFi networks across a campus or across the globe
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors