BWGUI
DISCONTINUED
BitWise “Aleera” GUI Download Code
BitWise Graphical User Interfaces (GUIs) templates are available for integrators to create beautiful interfaces. These templates offer an excellent starting point for installers, providing pre-populated interfaces for a variety of control applications. The Aleera template, offered by Blackman Signature Designs, is the latest modern design with transparent and flat graphics.
Traditionally, graphical user interfaces have been both purchased and downloaded from the online BitWise webstore. Now, using part number BWGUI, the Aleera template may be purchased through distribution partners. A coupon code will be presented to the installer in order to download the GUI.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477798522
Product Features
Product Line : BitWise
Product Type : Interface