Connector Adapter Bezel for Clipsal Wallplates, Black
AB200-E
Adapter bezels are used for installing Leviton QUICKPORT™ connectors in Clipsal® wallplates and surface-mount boxes. Adapter bezels are available in 13 colors.
Color: Black
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477507919
RoHS Compliant : Yes
Features & Benefits
- Modular snap-in adapter bezel for Clipsal wallplates and housings
- Compatible with all UTP QUICKPORT connectors
- Connectors are sold separately
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors