Dimensions® Partition Sensor
A2128
Dimensions Partition Sensor, includes both transmitter, receiver and 90-degree mounting nuts.
The Leviton Dimensions® Partition Sensor provides input status of moveable partition walls in areas like conference rooms and ballrooms. The partition sensor communicates with any Leviton Dimensions Control Station (KCLCM) to allow for a variety of different scenes and occupancy configurations when a room partition is present.
Country of Origin : Indonesia
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477720257
RoHS Compliant : Yes
Product Features
Color : Black
Product Line : D8000
Product Type : Partition Sensor
Features & Benefits
- 49’ (15m) cable
- 1967 rated
- Low voltage operation 12-24 VDC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors