49223-W1C
DISCONTINUED - QuickPort WAP (Wifi) Kit, one port
The QUICKPORT Wireless Access Point (WAP) Kit for WiFi applications combines all the pieces necessary to install a testable permanent link for cabling that terminates in plenum spaces. The kit is ideal for Ethernet-enabled devices that mount on or above ceiling tiles, such as WAPs and WiFi cameras. The system protects installed cabling by providing a stable mounting and reliable termination point, offering a more reliable and consistent connection than a direct-connect plug, and reducing the possibility of damage during construction. As a convenient set, the QUICKPORT WAP Kit includes everything needed for fast, easy deployment: two ATLAS-X1 Cat 6A connectors (6AUJK-RW6) in white, one QUICKPORT In-Ceiling Bracket (49223-CBC), one 2-Port extended-depth plenum Surface-Mount Box (4S089-2WP) in white, and two plenum-rated Cat 6A solid-conductor patch cords (AXPPP-10W) 10-feet long in white.
Product Information
- Provides a testable permanent link in drop ceilings to WAPs and other connected devices
- Complete plenum-rated system of cable, connectors, patch cords, boxes, and brackets
- Patch cords are constructed from noise-cancelling UTP cable with Leviton-patented segmented isolation wrap
- Supports ANSI/TIA TSB-162-A standards recommending two Cat 6A cable runs to each WAP
- Works with standard drop-ceiling hardware such as drop wire or rods
One-port kit includes:
- One Atlas-X1 Cat 6A Connector (6AUJK-RW6) in white
- One QuickPort In-Ceiling Bracket (49223-CBC)
- One 2-Port extended-depth Plenum Surface-Mount Box (4S089-2WP) in white
- One plenum-rated Cat 6A solid-conductor patch cord (AXPPP-10W) 10-feet long in white
- US9793659
- US10186816
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors