QUICKPORT™ In-Wall Bracket Kit, includes bracket and single-gang wallplate mounting bracket
49223-BAK
The QUICKPORT In-Wall Bracket provides the ability to create a testable permanent link for cabling that terminates in the wall without the use of a traditional wallplate. It is ideal for Ethernet-enabled devices that mount to electrical/low-voltage boxes or directly to the wall surface, such as WAPs, cameras, or clocks. The bracket provides a stable mounting surface for the connector that is recessed behind the wall. It allows for a cabling design that is ANSI/TIA-568-C compliant. Device connections from the recessed connector are easily made with Leviton High-Flex HD6 patch cords.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477704318
Features & Benefits
- Allows for ANSI/TIA-568-C compliant cabling design
- Provides the ability to create a testable permanent link for cabling that terminates in the wall without the use of a traditional wallplate
- Creates a fixed location for the connector after termination, reducing the potential for damage prior to device installation
- Provides ability to test and warrant the cabling using the same equipment and process as any other work area outlet connector
- Available as a set of 5 brackets, or individually kitted with a single-gang low-voltage Leviton Wallplate Mounting Bracket
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors