QUICKPORT™ In-Ceiling Bracket with Drop Ceiling Clip
49223-CBC
The QUICKPORT In-Ceiling Bracket provides the ability to create a testable permanent link for cabling that terminates above a drop ceiling. The bracket is ideal for Ethernet-enabled devices that mount on or above the ceiling tiles, such as WAPs and cameras. The metal bracket is available with a pre-installed multi-function clip that attaches to standard drop wire/rod, as well as individual brackets that provide flexibility for installations. Leviton 1-port and 2-port QUICKPORT Surface-Mount Boxes (sold separately) attach to the bracket with included fasteners. The bracket and surface-mount box assembly is plenum rated, making it suitable for use in air handling spaces.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477704301
RoHS Compliant : Yes
Features & Benefits
- Allows for ANSI/TIA-568-C compliant cabling design
- Provides the ability to create a testable permanent link for cabling that terminates above the drop ceiling
- Creates a fixed location for the connector after termination, reducing the potential for damage prior to device installation
- Bracket assembly can be moved if the device is repositioned, protecting the permanent link
- Brackets available individually or with pre-installed multi-function clip that attaches to standard drop wire/rod
- Compatible with QuickPort Surface-Mount Boxes (fasteners included with bracket, boxes sold separately)
- Connectors can install directly to the bracket, but use of a Surface-Mount Box is recommended to protect the termination and provide strain relief
- VELCRO® Brand tie-down points accommodate cabling slack loops
- Bracket assembly can be moved if the device is repositioned
VELCRO® is a registered trademark of Velcro IP Holdings LLC. Used with permission.
Patents
- US10186816
- US9793659
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors