Horizontal Cable Management, 1RU, 1.5"x3" Front and 1.5"x4" Rear 1RU
491RU-HFR
The Versi-Duct Horizontal Cable Management System uses slotted ducts to route cable. The ducts come with concealing covers and bend radius compliant routers. An assortment of compatible cable management accessories is available. They mount onto a standard 19-inch equipment rack.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477219966
RoHS Compliant : Yes
Patents
- US7963486
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors