Voice-Grade Patch Panel, 24-port, 1RU, Black, 8P4C Jacks, 110 style termination
49013-P24
Leviton 110-Style Voice-Grade Patch Panels are specifically designed for voice applications. Panels can be configured for one- or two-pair-per-port wiring schemes. Included is a rear label which delineates between the two wiring schemes and shows 25-pair, color-coded termination.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477179703
Product Features
Product Family : Patch Panels
Category : Voice Grade
Termination : 110-Style Punchdown
Shielding : Unshielded
Panel Shape : Flat
Ports : 24
RU : 1
Color : Black
Features & Benefits
- 110-style connector for quick and easy punch-down. The connector has a separation mark between rack mounts
- Includes two threaded standoffs for attaching a Cable Management Bar
- Includes .6-inch wide 8P RJ45 jacks
- Color-coded 25-pair wiring information card
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors