Recessed Entertainment Box (REB), includes low profile frame, White
47617-REB
For an almost invisible installation behind wall-mounted TVs, entertainment centers, monitors and more, connect with Leviton Recessed Devices. The Recessed Entertainment Box (REB) centralizes AC power and low voltage connection points for audio, video, data and phones. They are perfect for homes, apartments, co-ops, condominiums and offices.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477276341
RoHS Compliant : Yes
Dimensional Data
Height : 7.2 Inch
Width : 8 Inch
Material Specifications
Color : White
Enclosure Material : ABS Molded Plastic
Mechanical Specifications
Knockouts : 3-Device Openings 1-Cover Plate
Product Features
Color : White
Height : 7.2 Inch
Item : Box With Low Profile Frame
Series : Recessed Entertainment
Warranty : 2-Year Limited
Width : 8 Inch
Features & Benefits
- Utilizing "old work" junction boxes and low voltage mounting brackets, the installer can configure the three device openings with any combination of line and low voltage products to support any application.
- A low profile frame comes with the R.E.B. This frame meets consumer's aesthetic expectations by providing a neat, clean recessed installation.
- A snap-in junction box cover provides the installer with a means of running electrical piping for component to component applications.
- The R.E.B. can be used for new construction (stud-mounted) and retrofit (wall-mounted) applications. The product's versatility allows its use in a myriad of remodeling applications.
- An optional High Profile cover (47617-HPC) is also available that channels all wires through the bottom of the R.E.B. for a neat, finished installation.
- Offered in paintable white ABS molded plastic, providing structural integrity equal to or better than, comparable metal enclosures at less cost.
- Two-Year Limited Product Warranty