41638-I
DISCONTINUED - Decora Insert Kit, 6P6C, ivory. Kit includes: one 1-port Decora insert and one 6P6C USOC jack.
Leviton's Decora telephone insert kits are ideal where telephone and/or video connections are needed and a Decora wallplate is supplied separately. Each kit is provided with a 1 or 2-port Decora insert along with a 6-position 6-conductor (6P6C USOC) QuickPort® jack or 6P6C jack and a F-connector coupler. The Decora inserts are compatible with Leviton’s extensive line of Decora wallplates resulting in a neat, professional finish. These durable kits are available in a variety of colors that perfectly match Leviton's wide range of wallplate colors.
Documents
Technical Information
-
General Information
UPC : 078477409107
Product Features
Color : Ivory
Component : Kit
Style : Decora
Type : Decora Telephone & Video Inserts & Kits
Features & Benefits
- Decora form factor makes moves, add, changes easier
- QuickPort snap-in jacks ease assembly and termination
- Smooth finish matches Leviton’s Decora wallplates for a consistent look throughout the home or business
- Includes mounting hardware
- Available with a single 6P6C telephone connector or a 6P6C telephone connector and a F-connector coupler
- F-connector coupler features DC-3.0 GHz frequency range
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors