Cat 7A 22 AWG S/FTP Cable, LSHF/LSZH, EuroClass B2ca, Orange, 1640 ft (500 m), Reel
UM12-B2CA-500OR
Leviton Category 7A S/FTP cables exceed Category 7A performance standards. They are specified to 1000MHz and rated to 1200MHz and are suitable for use in all Class FA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 1000MHz.
Color: Orange
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 7A
Color : Orange
Construction : S/FTP
Flame Rating : Euroclass - B2ca,LSHF/LSZH
Length : 1640 ft (500 m)
Packaging : Reel
- 22 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together providing EMI immunity
- Overall braided screen for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Orange† HFFR-LS* material enables the cable to meet the requirements of the Construction Products Regulation (CPR) EuroClass B2ca
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
- Designed and manufactured in a carbon neutral facility in the UK
- Delivered in 100% recyclable packaging
* Halogen Free Flame Retardant – Low Smoke
† Also available in a range of non-standard colors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors