5.1A USB Type A/Type-C Wall Outlet Charger with 15A Tamper-Resistant Outlet
T5633-T
15 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-15R, 25+W (5.1 Amp), Type A and Type-C USB In Wall Charger, Grounding, Side Wired & Back Wired - Light Almond
- SMART – Built-in smart chip recognizes the individual device’s charging requirements to optimize the charge (Does not provide Power Delivery. See Leviton T5635)
- POWERFUL - Two high-powered charging ports deliver a combined total of 5.1A charging current and 25+ watts of power
- CONVENIENT – No more searching for charging adapters! Upgrade so you can charge electronics leaving the outlets free for additional power needs
- THE FUTURE OF CHARGING – USB Type-C provides faster charging and is emerging as the standard port on many phones, tablets and laptops
- ENHANCED SAFETY – Built-in overcurrent protection helps protect electronics from receiving too much power, which can damage the device
Color: Light Almond
Product Information
Electrical Specifications
Amperage : 15 A
Body Material : Thermoplastic
Color : Light Almond
Cover Material : Thermoplastic
Grounding : Grounding
Horsepower Rating : 15A-1/2 HP
Strap Material : Steel
Voltage : 125 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Material Specifications
Body Material : Thermoplastic
Color : Light Almond
Cover Material : Thermoplastic
Grade : Commercial Specification Grade
Strap Material : Steel
Mechanical Specifications
Listed : cCSAus
NOM : 057
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Warranty : 2-Year Limited
Product Features
Amperage : 15 A
Brand : Decora
Color : Light Almond
Flammability : Rated V-0 per UL 94
Grade : Commercial Specification Grade
NEMA : 5-15R
Operating Temperature : -10°C to 40°C
Product Type : Outlet/USB Combo
Type : Type A/C Duplex Receptacle
Voltage : 125 VAC
Wallplate : Not Included
Standards & Certifications
FCC Part 15 : Class B
Listed : cCSAus
NOM : 057
UL 1310 : Yes
UL 498 : Yes
Warranty : 2-Year Limited
- Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
- Smart chip technology recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
- One Type A Port and one Type-C Port; combined total of 5.1A of charging power
- Type-C Port can charge maximum 3 Amps @ 5V
- Type A Port can charge maximum 2.4 Amps @ 5V - Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
- USB Ports tested to withstand over 10,000 insertions
- Charges most Type A and Type-C USB powered devices
- Type-C Port permits the cables to be inserted easily in either direction
- Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- No data transfer capability
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
- US8242362
- CA2624409
- US7355117
- US7820909
- US7868719
- US8944859
- US9543667
- US9368982
- CA2869845
- CA2857863
- US9496726
- CA2677283
- CA2621644
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
USB Outlet Overview
USB Outlet Installation
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors