Pop-Up Floor Box with 3-Port QuickPort Insert, Brushed Nickel
PFQP3-BN
Pop-Up Floor Box with QuickPort Decora Insert, 3-Port. Accepts all QuickPort snap-in modules, used to support voice, data, audio and video applications - Brushed Nickel
- TIME SAVING INSTALLATION – 3-Port empty QuickPort makes it easy to snap-in pre-wired Leviton QuickPort connectors
- CONVENIENT – Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
- PROTECTION – Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
- VERSATILE – Can be used in a variety of residential, commercial and networking applications
Color: Brushed Nickel
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477938898
RoHS Compliant : Yes
Material Specification
Box Material : Coated Steel
Mounting and Assembly Screws : Plated Steel
Mechanical Specification
Terminal Accom. : 12-14 AWG
Termination : Terminal Block
Product Features
Color : Brushed Nickel
Type : 3-Port QuickPort Insert
Warranty : 2-Year Limited
Standards and Certification
Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE*
Certification/Listing : cETLus
Related Videos
Introducing the Leviton Pop-Up Floorbox Receptacles & QuickPort
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors