Protective Cage for Wall Switch Occupancy Sensors, White
OSWWG-P0W
ODS/OSS Wall Switch Occupancy Sensor Protective Cage, White
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477483916
RoHS Compliant : Yes
Product Features
Color : White
Product Line : OSWWG
Sensor Type : Protective Cage
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors