MarineSafe Cat 7 S/FTP Cable, Euroclass Eca, Blue, 1640 ft (500 m), Reel
MARINESAFE-UM10-500BU
Leviton MarineSafe Category 7 S/FTP cables exceed the Category 7 performance standards. They are specified to 600MHz and rated to 1000MHz and are suitable for use in all Class F structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 600MHz. Leviton MarineSafe cables are third party certified to meet the requirements of Lloyd’s Register Type Approval for marine and offshore environments.
Color: Blue
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : MarineSafe
Category Rating : Cat 7
Color : Blue
Flame Rating : Euroclass Eca
Construction : S/FTP
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually shielded and cabled together - providing EMI immunity
- Overall braided screen – for improved shielding efficiency, increased mechanical robustness, and heat dissipation
- Enhanced LSHF (Low Smoke Halogen Free) sheath
- CE marked for CPR
- Lloyd's Register type approved
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors