Decora Motion Sensor In-Wall Remote Switch
IPV0R-1LZ
Color: White, Ivory, Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477570760
RoHS Compliant : Yes
Electrical Specifications
Frequency : 60Hz
Voltage : 120 VAC
Mechanical Specifications
Neutral Wire Connection : Required
Switch Type : Single-Pole
Torque Range : 14 – 18 in.-lbs
Product Features
California Title 24 : Yes
Color : White, Ivory, Light Almond
Coverage (Sq.Ft.) : 900
Grade : Residential/Commercial Specification Grade
Mounting Type : Wall Switch
Ordering Notes : Wallplate Sold Separately
Product Line : IPV0R
Sensor Type : Occupancy/Vacancy
Technology : Passive Infrared
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Must be used with IPS15 or IPV15 Sensors in 3-way installation.
- Manual ON/Automatic OFF operation when used with IPV15.
- Automatic ON/Automatic OFF operation when used with IPS15.
- Low-Profile design eliminates an obtrusive "scanning device" look. Elegant compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices.
- 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
- Convenient push-button provides Manual ON/OFF light switching at any time.
- Segmented fresnel lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected.
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds, 10 minutes, 20 minutes and 30 minutes.
- LED Indicator Light flashes when sensor detects motion to verify detection is active.
- Requires a neutral (white) wire connection.
- Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements.
- UL Listed and CSA Certified, and FCC regulations.
Patents
- CA2582058
- CA2708330
- MX284236
- MX315382
- MX38587
- US7924155
- US8018166
- US8944859
- US8981299
- USD706726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Project of the Week Series – Motion/Vacancy Sensors
Leviton Answer Series - How to adjust your Motion Sensor
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors