OPT-X™ HDX 1RU Angled Fiber Panel, empty gray; accepts up to (8) HDX adapter plates or MTP cassettes
HDX1U-A96
High-density OPT-X HDX Angled Fiber Optic Panels provide an inter-connect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet. The 1RU panel allows for pre-terminated solutions and open access to patch cords without the need of any horizontal patch cord cable management. This panel is ideal for deployment above cabinets, within racks, and within cabinets in data centers, equipment rooms, and central offices.
Color: Black
UPC Code: 078477172322
Country of Origin : United States
Product Information
Patch Panels
Category : Fiber
Color : Black
Panel Shape : Flat
Ports : 96
RU : 1
Shielding : Unshielded
Termination : Cassette-Based
- Panel allows for up to 96 fibers (using LC) and up to 576 fibers (using 12-fiber MTP®) or 1,152 fibers (using 24-fiber MTP) capacity
- Angled panels eliminates the need for patch cord cable managers
- Open access to patch cords and pre-terminated trunks
- Enhanced magnifying lens for port id labeling
- One-hand installation and removal of HDX MTP cassettes or adapter plates
- Rear Cable Manager (sold separately) supports fiber cables and snaps directly to panel without tools
- HDX module blanks (sold separately) available for unused openings
- Fixed bulkhead shelf minimizes stress on fiber during moves, adds, and changes
- Easy migration path from 10 Gb/s to 40, 100, 200, and 400 Gb/s using modular HDX cassettes and adapter plates
- Side vertical patch cord managers (sold separately) occupy 0RU space
Related Videos
Opt-X HDX Fiber Panels
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors