Cat 6 23 AWG U/FTP Cable, LSHF/LSZH, EuroClass Cca, Green, 1000 ft (305 m), Box
C6U-FTP-CCA-RLX-305GN
Leviton Category 6 U/FTP cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 250MHz. (SKU: C6U/FTP-CCA-RLX-305GN)
Color: Green
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 6
Color : Green
Construction : U/FTP
Flame Rating : Euroclass - Cca,LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Box
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Designed to support all Class E protocols including Gigabit Ethernet
- Enhanced HFFR-LS* material meets the requirements of the Construction Products Regulation (CPR) EuroClass Cca
- Green† jacket to identify EuroClass level Cca
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke
† Also available in a range of non-standard colors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors