Cat 6A 23 AWG U/FTP Cable, LSHF/LSZH, EuroClass Cca, Green, 1000 ft (305 m), Box
AC6U-FTP-CCA-RLX-305GN
Leviton Category 6A U/FTP cables exceed Cat 6A performance standards. They are specified to 500 MHz and are suitable for use in all Class EA structured wiring cable systems. Category 6A U/FTP cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions at frequencies up to 500 MHz. (SKU: AC6U/FTP-CCA-RLX-305GN)
Color: Green
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : AC6UF
Category Rating : Cat 6A
Color : Green
Construction : U/FTP
Flame Rating : Euroclass - Cca,LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Box
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together providing EMI immunity
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) Euroclass Cca
- Designed and manufactured in a carbon neutral facility in the UK
- CE marked for CPR
- Delivered in 100% recyclable packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors