20 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
8300-E
Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477818664
Nema : 5-20R
RoHS Compliant : Yes
AC Horsepower Ratings
Horsepower Rating : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Black
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Plated Brass
Line Contacts : Nickel-Plated Brass Triple-Wipe .040 Thick
Strap Material : Nickel Plated Brass
Terminal Screws : Nickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass
Mechanical Specifications
Product ID : Markings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Torque Range : 14-16 inch pounds
Product Features
Color : Black
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Extra Heavy-Duty Hospital Grade
Grounding : Self-Grounding
NEMA : 5-20R
Strap Material : Nickel Plated Brass
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
RoHS : Compliant
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors