20 Amp Decora Single-Pole / Single-Pole Combination Switch, Grounding, White
5627-W
20 Amp, 120/277 Volt, Decora Single-Pole / Single-Pole AC Combination Switch, Commercial Grade, Grounding, Side Wired - White
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: White
UPC Code: 078477884218
Country of Origin : Mexico
Product Information
Product Features
Actuator Material : Thermoplastic
Amperage : 20 A
Body Material : Thermoplastic
Color : White
Feature : Single-Pole / Single-Pole
Grounding : Grounding
HP Rating : 1HP-120V 2HP-240V-277V
Max. Amperage : 16 Amp
Pole : 1
Product Type : 2-Switch Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Decora Combination Switch
Voltage : 120/277 VAC
Warranty : 2-Year Limited
Related Videos
How to Install a Combination Device with Two Single Pole Switches
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors