Power Pedestal, Standard Hinge, Surface Mount
2PH18-S
2-Gang 18” Stainless Steel Power Pedestal, Surface Mount, NEMA 3R, Lockable Hinged Top, Self-Closing Lid, Brushed, Stainless Steel
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Color: Brushed Stainless Steel
Product Information
Electrical Specifications
Max. Amperage : 30A Max
Material Specifications
Construction : Welded pedestal body, base and weatherproof cover
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body and cover, 7 gauge base)
Product Features
Application : Commercial,RV/Campsites
Base : Pedestal
Color : Brushed Stainless Steel
Hinge Type : Standard
Receptacle Compatibility : Decora Style
Top : Lockable Hinged Top
Standards & Certifications
Certification/Listing : cULus
NEMA Rating : NEMA 3R
Warranty
Warranty : 1-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors