Loading...

20 Amp, 480 Volt, Flush Mount Locking Receptacle, Industrial Grade

2430

20 Amp, 480 Volt 3-Phase, NEMA L16-20R, 3P, 4W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - BLACK

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477809365
Country of Origin : Mexico
NEMA L16-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Phase : 3-Phase

    Pole : 3

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 480 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Valox

    Body Material : Nylon

    Color : Black

    Cover Material : Valox 357

    Face Material : Ultramid

    Ground Contacts : Brass

    Grounding Screw : Chromated Brass

    Line Contacts : Brass

    Strap Material : Nickel-Plated Brass

    Terminal Clamps : Nickel-Plated Brass

    Terminal Screws : Chromated Brass

  • Mechanical Specifications

    Cord Range : 0.595 to 0.895

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Marked on Device

    Termination : Back & Side

  • Product Features

    Base Material : Valox

    Brand : V-0-Max

    Color : Black

    Device Type : Locking Receptacle

    Face Material : Ultramid

    NEMA : L16-20R

    Warranty : Limited Lifetime Warranty

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-1 & WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596

  • Warranty

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications