Paralleling Tee Adapter, Female-Male-Male
16A21-UE
16 Series Taper Nose Paralleling 3-Way "T" Connector, Female-Male-Male, 400 Amp Max , Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Black
Product Information
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contacts : Brass
Strain Relief : Copper Wire
Mechanical Specifications
Gender : Female-Male-Male
Product Features
Color : Black
Standards and Certifications
CSA Standard : 1691
NEMA Rating : Type 3R
UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors