15 Series Male Receptacle, #8 - #2 AWG, 0.75" Threaded Stud
15R21-1UE
15 Series Taper Nose Cam-Type Male Panel Mount Receptacle, 90-Degree, #8 - #2 AWG, 0.75" Threaded Stud Termination, 150 Amp Max, 600VAC/DC, Type 3R When Mated, Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- NEMA 3R rated for outdoor use when mated
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Black
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477711033
RoHS Compliant : Yes
Product Features
CSA : C22.2 No 1691
Cable Range : 8-2 AWG
Color : Black
Connection Type : Threaded Stud
Max. Amperage : 150 Amp
Max. Voltage : 600 Volt
UL : 1691
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors