Loading...

15A Weather-Resistant USB Receptacles with Type A and Type-C Ports

W5633-W

Type A and Type-C USB Charger/Weather-Resistant Receptacle. Type-C Port can charge maximum 3 Amps @ 5V. Type A Port can charge maximum 2.1 Amps @ 5V. Must be installed in a code compliant weatherproof cover, as required by NEC® Article 406.9 - White

  • WEATHER-RESISTANT – For outdoor use, must be installed in weatherproof enclosure with approved caulk and gaskets
  • SMART – Built-in smart chip recognizes the individual device’s charging requirements to optimize the charge
  • POWERFUL – Two high-powered charging ports deliver a combined total of 5.1A charging current and 25+ watts of power
  • CONVENIENT – No more searching for charging adapters! Upgrade so you can charge electronics leaving the outlets free for additional power needs
  • THE FUTURE OF CHARGING – USB Type-C provides faster charging and is emerging as the standard port on many phones, tablets and laptops

Color: White

UPC Code: 078477602096
Country of Origin : Mexico - Pending

Product Information

  • Product Features

    Amperage : 15 A

    Brand : Decora

    Color : White

    Feature : Weather-Resistant

    Standards and Certifications : cCSAus

    Type : Weather-Resistant Type A/C Duplex Receptacle

    Warranty : 2-Years

    Weather Resistant : Yes

  • Provides ideal weatherproof solutions for outdoor residential and commercial areas, all while meeting the National Electrical Code® (NEC®) requirements and industry standards
  • Smart chip recognizes and optimizes the charging requirements of individual devices
  • Type-C Port can charge maximum 3 Amps @ 5V. Type A Port can charge maximum 2.1 Amps @ 5V
  • USB Ports tested to meet the industry requirement to withstand over 10,000 insertions

  • MX338817
  • US7820909
  • US7868719
  • US7355117
  • US8242362
  • CA2621644
  • CA2677283
  • US9368982
  • US9496726
  • CA2857863
  • CA2624409

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications