Loading...

Decora 24-Hour Programmable Timer Switch for Lights and Motor Loads

VPT24-1PZ

Indoor Decora 24-Hour Programmable Timer Switch, 120VAC, 60HZ, 1800W Incandescent/Halogen, 15A Resistive/Inductive, 5A LED, 1HP Motor, for single pole, 3-way or more locations when used with VP0SR companion switch. Astronomic clock, backlit LCD display, timer settings at-a- glance, green LED locator, neutral wire required – White with Ivory and Light Almond Faceplates

Find your Longitude/Latitude Coordinates using any of the following services: What's My GPS Coordinates

  • CONVENIENCE AND IMPROVED SECURITY – schedule lights and fans to turn on and off at specific times, ensuring you arrive to a well-lit home and give the impression that someone is home when you’re away by randomizing the on/off times
  • SAVE MONEY AND ENERGY – a small investment with a big impact. Reduce unnecessary energy consumption by replacing a wall switch with a programmable timer switch to ensure lights and fans are not left on
  • FLEXIBLE SCHEDULING – customize routines to fit your lifestyle by setting up multiple schedules for any day of the week or different combinations of days. Set up to 49 ON/OFF events. The built-in astronomical clock automatically adjusts to local sunrise and sunset times based on your location, and the Daylight-Saving feature updates the time in spring and fall
  • PRACTICAL – ideal for porch, patio and landscape lights, pool and pond pumps, interior lighting, ceiling fans and exhaust fans
  • VERSATILE – works in single pole and multi-way applications when used with the VP0SR switch companion. 600W LED/CFL, 1800W Incandescent/Halogen, 15A Fluorescent Ballast, 1 HP Motor, Neutral wire required for installation. For indoor use only
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477477557

  • Product Features

    California Title 24 : No

    Color : White, Ivory, Light Almond

    Device Type : Timer Switch

    Feature : Single-Pole, 3-Way or More Applications

    Neutral : Required

    Ordering Notes : Incl White, Ivory and Light Almond Color Change Kit

    Pole : 3

    Power Consumption : < 1 Watt

    Standards and Certifications : UL/CSA

    Style Name : Decora

    Timer Type : 24 Hour LCD Programmable

    Type : Electronic

    Voltage : 120 VAC

    Warranty : 5-Year Limited

    Wire : 3

Features & Benefits

  • Timer settings at-a-glance with large, back-lit display
  • Flexibility to program weekdays, weekends or any combination of days
  • Astronomical clock automatically adjusts to local sunrise/sunset times
  • Automatic daylight savings time adjustment option
  • Single pole, 3-way or more when used with the VP0SR matching or coordinating remote switch
  • Rechargeable battery keeps time during temporary power outages
  • White with ivory and light almond faceplates included
  • Other color change kits available
  • *Obtaining Longitude/Latitude Coordinates
    Find your longitude and latitude coordinates to enable the VPT24 to provide accurate local sunup/sundown times by clicking the link below and entering your home address. Use the first 2 digits (degrees) of the coordinates when programming the sunup/sundown feature. Ignore the (-) sign if one is shown in your coordinate results. Longitude/Latitude Coordinates Lookup

Patents

  • US8786137
  • USD656102

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Introduction to Programming the Decora VPT24 24-Hour Programmable Timer

Standard Programming for the Decora VPT24 24-Hour Programmable Timer

PRO Programming for the Decora VPT24 24-Hour Programmable Timer

Other Settings for the Decora VPT24 24-Hour Programmable Timer

Leviton Presents How to Install Electronic Timer Switches

Leviton Answer Series All about Timers

Leviton Answer Series - All about Lighting Controls

Automate your lights with a Leviton Timer Switch

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications