VPI06-1LZ
DISCONTINUED
Vizia + 600W-120VAC Incandescent Dimmer for single pole, 3-way or more applications, with LED locator and brightness display. White face assembled on device, ivory and light almond faces included.
Leviton’s Vizia+ collection of lighting and fan speed controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia+ collection integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton’s legendary Decora devices and screwless snap-on wall plates.
UPC Code: 07847738857
Country of Origin : China
Product Information
Product Features
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T
Color : White, Ivory, Light Almond
Color Change Kit : VPKIT-MD
LED Color : Green
Light : LED Locator and Brightness Display
Load Rating : 600W
Load Type : Incandescent
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Vizia +
Switch Type : Single-Pole, 3-Way or More Applications
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors