Loading...

SST Cat 6A U/UTP Cable, Euroclass Cca, Green, 1000 ft (305 m), Reel

SST-CCA-305GN

Leviton SST Cat 6A U/UTP Cables exceed Cat 6A performance standards. They are rated to 500 MHz and are suitable for use in all Class EA structured cabling systems. SST cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions at frequencies up to 500 MHz. SST offers unmatched assurance of network performance with superior signal isolation, excellent high PoE performance, and best-in-class alien crosstalk performance. A specially designed isolation wrap construction provides superior heat management and noise-cancelling performance.

Color: Green

Country of Origin : United Kingdom

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Brand : Global SST

    Category Rating : Cat 6A

    Color : Green

    Construction : U/UTP

    Flame Rating : Euroclass - Cca

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • Small (6.9 mm) outer diameter
  • Characterized to 550 MHz
  • Exceeds PoE standards
  • Assurance of network performance with superior signal isolation
  • Guaranteed system margins when deployed with Leviton ATLAS-X1™ or EXTREME™ connectivity
  • Designed and manufactured in Leviton's carbon neutral UK facility
  • Reel packaging is 100% recyclable
  • 23 AWG solid annealed copper wire
  • 4 unshielded twisted pairs cabled together
  • Central separator for increased internal crosstalk performance
  • Isolation wrap construction delivers superior heat
  • management and noise-cancelling performance without the need for grounding
  • HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the
  • Construction Products Regulation (CPR) Euroclass Cca
  • CE marked for CPR
  • Supports 1 GbE with PoE up to 155 m when used in the ATLAS-X1™ SST MILLENNIUM™ System

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications