Loading...

16 Amp, 208-250 Volt, International Configuration Panel Mounting Inlet, Industrial Grade

S416-R9

16 Amp, 208-250 Volt, 3P+N+E (4P, 5W), Clock Position 9, IEC/EN 60309-1 & 60309-2, International Configuration Panel Mounting Socket Outlet, Industrial Grade, IP44, Splashproof - BLUE

UPC Code: 078477678633
Country of Origin : Slovakia
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 16 A

    Frequency : 50/60Hz

    Pole : 4

    Voltage : 208/250 VAC

    Wire : 5

  • Environmental Specifications

    IK Rating : IK08

    IP Rating : IP44

    Operating Temperature : -25°C to 40°C

  • Material Specifications

    Contacts : Nickel Plated Brass

    Housing : Halogen-free engineering polymer

  • Mechanical Specifications

    Terminal Accom. : #16 - #12 AWG

  • Product Features

    Color : Blue

    Configuration : International

    Device Type : Receptacle

  • Standards and Certifications

    CE : Marked

    IEC Rating : 60309-1 and 60309-2

    NOM Certified : Yes

    RETIE Certified : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications