RDT Cat 6A U/UTP Reduced Diameter Cable, 4 Pair, LSHF/LSZH, Euroclass Eca, Blue, 1640 ft (500 m), Reel
RDT-ECA-500BU
Leviton RDT cables feature a reduced diameter creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. They exceed Cat 6A performance standards, are rated to 500 MHz and are suitable for use in all Class EA structured cabling systems. RDT supports 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice and broadband transmissions with excellent signal isolation, and alien crosstalk performance.
Color: Blue
Country of Origin : United Kingdom
Product Information
Product Features
Brand : Global RDT
Category Rating : Cat 6A
Color : Blue
Construction : U/UTP
Flame Rating : Euroclass - Eca
Length : 1640 ft (500 m)
Packaging : Reel
- Reduced diameter (6.1 mm) cable
- 23 AWG solid annealed copper wire
- 4 unshielded twisted pairs cabled together
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) Euroclass Eca
- CE marked for CPR
- Characterized to 550 MHz
- Exceeds PoE standards
- Guaranteed system margins when deployed with Leviton connectivity
- Designed and manufactured in Leviton's carbon neutral UK facility
- Living Building Challenge Red List free
- Available in REELEX® boxes with TekLok, enabling faster and easier cable pulling during installation
- Packaging is 100% recyclable
- Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors