RDGSW-2DT
DISCONTINUED
GreenMAX Digital Switch, Decora®, 2 Button, Indoor, Light Almond, 1 Gang, Wallplate Included, Title 24 compliant, ASHRAE 90.1 compliant
Leviton GreenMAX Digital Switches are 100% digital.Specifically designed for use with GreenMAX Relay Control Panels, GreenMAX Digital Switches utilize the LumaCAN protocol for unparalleled programming flexibility.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477512531
Features & Benefits
- RJ45 connectors to provide IN and OUT connections to the LumaCAN network
- Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
- Custom engraved labeling available on both switch buttons and wall plates
- Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Switches - up to 110 nodes - on a single run of LumaCan
- Switches can be programmed for ON, OFF, ON/OFF, or Groups
- Status LED for each button provides true relay status
- Matching screwless wall plate is supplied and digital switches are compatible with all available Decora® wall plates
- Mounts in a standard deep wall box
- Use with GreenMAX Relay Systems
- Available in White, Ivory, Light Almond, Gray
- Draws its power from the LumaCan
Related Videos
Engraving for GreenMAX
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors