Color Change Kit for GreenMAX® Digital Keypad, Light Switch, 1 Button, Red
RDGSW-1ER
GreenMAX 1 Button Color Change Kit (includes single gang wallplate), Title 24 compliant, ASHRAE 90.1 compliant, Compatible with LumaCAN2 and LumaCAN3 switches, Red
Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.
Do you have a question about a relay panel or lighting control system?
Color: Red
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477614686
RoHS Compliant : Yes
Product Features
Color : Red
Number of Buttons : 1
Product Line : GreenMAX
Product Type : Color Change Kit
Features & Benefits
- RJ45 connectors to provide IN and OUT connections to the LumaCAN network
- California Title 24 compliant when used with GreenMAX Relay Panel Systems
- Any button can be configured to control 0-10VDC dimming circuits
- Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
- Custom engraved labeling available on both switch buttons and wall plates
- Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Keypad Light Switches - up to 110 nodes - on a single run of LumaCan
- Light switches can be programmed for ON, OFF, ON/OFF, dimmed raise/lower, or single zone preset ON level
- Status LED for each button provides true relay status
- Matching screwless wall plate is supplied and digital keypad light switches are compatible with all available Decora® wall plates
- Mounts in a standard depth wall box. All light switches can be installed in a multi-gang application. The multi-gang wall plate is sold separately
- Use with GreenMAX Relay Panel Lighting Control Systems
- Available in White, Ivory, Light Almond, Gray. Color Change kit available for Black and Red buttons.
- Draws power from the LumaCan run
Related Videos
Engraving for GreenMAX
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors