GreenMAX® Relay Panel Flush Mount Trim Adaptor Kit for 32-Relay, NEMA 1 Encloure
R32TC-1F0
GreenMAX Flush Trim Adaptor Kit for (32) Relay NEMA1 Enclosure.
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Do you have a question about a relay panel or lighting control system?
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477661666
Mechanical Specifications
Mounting Type : Flush
Product Features
Circuits/Channels : 32
Product Line : GreenMAX
Product Type : Trim Kit
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors