Loading...

DDS 5600, Dimmer Pack, 240V, 15A

N5600-9

DISCONTINUED

4 Channel, 600 Watt/Channel, 15 Amp Power Supply Cord Dimmer/Relay System. Micro-Plex And 0-10V Analog Is Standard, 240V. The DDS 5600 dimmer pack from Leviton provides a self-contained compact but powerful four channel dimmer/relay unit.

DDS satellite dimmers are fully UL listed digital products that provide reliable, responsive performance with smooth, accurate dimming curves. Extensive epoxy encased toroidal filtering reduces the potential of dimmer generated noise. Individual channels are user assignable as dimmers or on/off relays for non-dim applications. All DDS Dimmers have built-in chase effects for stand-alone operation, perfect for all display type applications.
UPC Code: 078477119600
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Voltage : 240 VAC

    Wattage Per Channel : 600

    Wattage/VA : 1800

  • Product Features

    Circuits/Channels : 4

    Control Style : NSI Micro-Plex, 0-10V Analog

    LED Compatible : Yes

    Product Category : Dimmer Packs/Racks

    Product Line : DDS 5600

    Product Type : Satellite Dimmer Pack

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications