Loading...

Lev-Lok Wiring Module

M3WSW-WST

20 Amp, 347V AC Max, Wiring Module for Lev-Lok 3-Way Toggle Switches, Stranded Wire Leads #12, Black-Red-Red-Green, 6" Solid Wire Leads With 4-port Pushwire Connectors - YELLOW

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.

UPC Code: 078477679456
Country of Origin : Mexico

Product Information

  • Applicable Standards

    UL Listed : File E7458

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Leads : 6" XHHW-2

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications