150A Outdoor Meter Main Combo, 8 Spaces, Ringless with Lever Bypass, 5th Jaw Installed
LS815-B5D
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- ORGANIZED – Notches stamped into the enclosure for cable ties promote secure and neat wiring
- UTILITY REQUIREMENT – Meter Equipment Group (MEG) Approved
Product Information
Electrical Specifications
Amperage : 150 A
Short Circuit Current Rating : 22 KA
Spaces / Circuits : 8 / 8
Type of Load Center : Meter Main
Voltage : 120/240 VAC
Environmental Specifications
NEMA Enclosure Type : NEMA 3R Outdoor
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Busbar Rating : 225A
Dimensions : 36" H x 16.6" W x 5.2" D
Enclosure Material : Galvanized Steel, Gray Baked Enamel
Ground Connection : 4 AWG - 2/0 AWG Cu/Al
Supply Connections : 6 AWG – 350 MCM
Weight : 56.8 lbs
Product Features
Color : Gray
Warranty : 10-Year Limited
Standards & Certifications
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
- US10658142
- US10658142
- US10658142
- US10971319
- US10971319
- US10971319
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Presents: The Leviton Load Center
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential