Loading...

Pulling Wire Mesh Grip

L8642

DISCONTINUED Suggested Replacement SKUs:

Flexible Eye, Closed Mesh, Multi Weave, Heavy Duty, Pulling Wire Mesh Grip .500 - .740 Cable Dia.Range, Standard Length

Leviton Multi-Weave Pulling Grips are constructed of high strength galvanized steel strands and are designed for pulling aluminum or copper bare conductor, wire rope and insulated cables. These grips are used in applications such as distribution line stringing and overhead transmission. Multi-Weave Pulling Grips are available with a flexible or rotating eye which can be attached to a swivel. The forged steel flexible eye will thread through sheaves and blocks without binding, but is not a swivel and will not turn under tension. The rotating eye can turn to relieve pulling torque when tension is relaxed.

UPC Code: 078477975749
Country of Origin : Mexico

Product Information

  • Material Specifications

    Grip Material : Galvanized Steel

  • Mechanical Specifications

    Approx. Break Strength : 10,000

    Bale Length : 9

    Cable Range : .500 - .740

    Duty : Heavy

    Eye Type : Flexible Eye

    Mesh Length : 32

    Mesh Style : Closed

    Weave : Multi

    Workload Safety Factor (lbs) : 2,000

  • Product Features

    Device Type : Pulling Grip

  • Standards and Certifications

    Standards and Certifications : CSA

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications