15 Amp, Self Test, Tamper-Resistant GFCI Switch/Outlet Combo with LED Indicator Light
GFSW1-T
SmartlockPro Slim GFCI Combination Switch. Tamper-Resistant Receptacle with LED Indicator. 15 Amp, 125 Volt. Switch 1800 Watts, 120V AC. Monochromatic, Back and Side Wired, Wallplate/Faceplate Sold Separately, Self-Grounding Clip Included - Light Almond
Peace of mind, all the time. The SmartlockPro Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro Self-Test GFCI is the smart choice in ground fault circuit interrupter protection.
Color: Light Almond
Product Information
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Operating Temperature : -35C to +66C
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grade : Residential/Commercial Specification Grade
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : With Decora plus screwless wallplate
Operating Temperature : -35C to +66C
Terminal Screws : Plated Steel
Yoke : Galvanized Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grade : Residential/Commercial Specification Grade
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : With Decora plus screwless wallplate
Product ID : Ratings are permanently marked on device
Terminal Accom. : 10-14 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Galvanized Steel
Mechanical Specifications
Amperage : 15 A
Body Material : Polycarbonate
Brand : SmartlockPro
Color : Light Almond
Face Material : Thermoplastic
Feature : Self-Test
Feed-Through Current : 20 A
NEMA : 5-15R
Notes : With Decora plus screwless wallplate
Pole : 2
Product ID : Ratings are permanently marked on device
Standards and Certifications : CSA, NEMA WD6
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Terminal Accom. : 10-14 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Trip Level : Class A, 5mA plus or minus 1mA
Type : Combination with Switch
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Amperage : 15 A
Brand : SmartlockPro
Color : Light Almond
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Feature : Self-Test
Feed-Through Current : 20 A
NEMA : 5-15R
Pole : 2
Short Circuit Current Rating : 10KA
Standards and Certifications : CSA, NEMA WD6
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Type : Combination with Switch
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
GFCI : UL 943, CSA-C22.2 No. 144.1-06 Class A
NOM : Yes
Receptacle : UL 498, CSA-C22.2 No. 42
Switch : UL 20, CSA-C22.2 No. 111
cCSAus : Certified (File # LR-57811)
- Single receptacle GFCI with switch saves space and adds convenience.
- Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
- On initial power up, tests the GFCI within 3 seconds
- Auto-monitoring exceeds the UL requirement
- Auto adapts and shifts to more frequent testing if potential problem is detected
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
- Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
- Electronics are designed to minimize any false triggers
- Reduced depth makes it easier to install in any electrical box, even shallow ones.
- Terminals allow for easy wiring options – back and side wire capable.
- External back wire clamps provide visual indication of proper wire seating.
- Withstands high torque and resists wire pullout.
- Standard brass self-grounding clip.
- Trip threshold meets or exceeds UL requirements for tripping time.
- Improved immunity to high-frequency noise reduces nuisance tripping.
- Advanced electronics design provides superior resistance to electrical surges and over-voltages.
- Compatible with all Decora devices and wallplates; available in select Decora colors.
Related Videos
Leviton Presents: The Leviton GFCI Portfolio
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: What To Do When Your GFCI Outlet Trips
The Easy to Install GFCI
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential