Loading...

Docksider Power Pedestal

DS1-Docksider-Power-Pedestal

Power Pedestal for Marine Applications. Customize to your unique specifications. Fits up to 6 Receptacles plus Metering, LED Lighting, and Water Valve Hookups.

  • Customize your pedestal to your specific specifications
  • DURABLE - UL Listed and NEMA 3R Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
  • EASY INSTALLATION/MAINTENANCE - Integrated bus bar mount allows for easy installation and removal, simply mount pedestal and connect wiring
  • FLEXIBLE - Available in a variety of configurations to suit any need, providing power, water, metering and lighting in one solution 
Country of Origin : United States

Product Information

  • Material Specifications

    Pedestal Material : Noryl (Resin)

  • Mechanical Specifications

    Maximum Dimensions : H: 43-5/8" L: 14" W: 15"

  • Product Features

    Application : Marine

    Color : White

  • Standards and Certifications

    Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70

  • Warranty

    Warranty : Housing: 5-Year,Devices:1-Year

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications