Wireless Wall Light Switch, 5A Relay, 120-277V
DL05S-D0Z
Decora Wallbox Light Switch Room Controller with 5A Relay, 120-277VAC, 50/60Hz, 5A Load, Color: White, Light Almond, Ivory
The Leviton Decora® Wireless 0-10V Dimmer Room Controller with 5A Relay (DL057) is the primary user interface for a wireless dimming room controller system, combining both familiar toggle ON/OFF control, dimming control and energy management business logic into line voltage-powered wireless communication devices. The DL057 manages a room by coordinating activities of all wireless standalone devices within the space and can be used to control loads up to 5A. The DL057 works with compatible wireless devices to create an advanced intelligent lighting system that can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy/ vacancy sensing, 0-10V dimming, and daylight harvesting requirements. Dimming, multi-zone daylight harvesting, occupancy and vacancy sensing, manual control, and scene control are configured using the Bluetooth®-enabled Lumina RF Standalone App.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477321720
Product Features
Product Line : Decora Wireless
Product Type : Dimmer
Features & Benefits
- Bluetooth interface for connection to any Android or iOS devices with Bluetooth 4.0 with BLE—download the Lumina RF Standalone App at Leviton.com/appsConfiguration
- Control
- Status monitoring
- Every node is a repeater
- Line voltage powered
- Implements energy management business logic for compatible wireless devices
- LED status indicators
- Decora aesthetic
- Complies with IEEE 80.15.4 standards—for domestic and international wireless networks
- Can be used to meet energy code requirements for IECC, ASHRAE 90.1 and Title 24, Part 6 space/area control, dimming, manual-ON/OFF, occupancy control and automatic shutoff requirements
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors