Current Transformer, Rogowski, Series 6000, 24 in (600mm), 32A - 7200A
CRS6K-WRN
24 in (600mm), 32A - 7200A, Series 6000 Rogowski Current Transformer
Leviton Series 6000 Current Transformers (CTs) support the VerifEye Series 6000 Panel Mount Meters designed to monitor a comprehensive data set of electrical parameters for industrial applications.
UPC Code: 078477472132
                            Country of Origin : Italy
                            
                            
                          Product Information
                                Updated
                            
                        Electrical Specifications
Amperage : 32A - 7200A
Product Features
CT Size (inches) : 24
CT Type : Rogowski Coil
Product Line : CT: Series 6000
- Temperature range: 14°F to 158°F (-10 to 70°C)
 - 50/60 Hz
 - Measurement Voltages: 50-300V L-N, 87-520V L-L, 45-65Hz
 - Real-time measurement of electrical values with graphical display
 - Power quality analysis of service and loads
 - Measurement of active, reactive, and apparent energy
 - Alarms features to notify when parameters are outside defined ranges
 - Auto-ranging CTs simplify setup and eliminate mistakes
 - CT options from 25A to 6000A
 - UL Listed
 - CE compliant
 - Five year warranty
 
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors