Relay Cabinet Attaches to a-2000 Dimmer Cabinet/Panel with (8) Relays 120V, 277V, 347V, Surface Mount
A2RMV-800
                                DISCONTINUED
                                
                                
                            
                        Relay Cabinet Attaches to a-2000 Dimmer Cabinet/Panel with (8) Relays 120V, 277V, 347V, Surface Mount
a2000-24 Relay Cabinet bolts directly on to Leviton’s standard a2000-24 Modular Dimming Cabinet, making a single compact, easy-to-install unit that can provide straight relay control of up to 12 circuits in 120, 277 and 347V applications.Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!Country of Origin : Please Contact Customer Service
                            
                            
                          Product Information
- Provides straight relay control of fluorescent and non-fluorescent loads in 120V, 277V and 347V applications
 - Relay is rated for 20 Amp in 120, 277 and 347 Volt applications
 - Capacity to control up to 12 relays
 - Capacity to control up to 8 separate fluorescent (0 to +12 VDC) dimming circuits
 - Extends the a2000-24 Modular Dimming Cabinet dimming control to 277V and 347V fluorescent dimmable ballasts using 0 to +10 VDC control signals
 - Bolts directly to a2000-24 24-Channel Modular Dimming Cabinet to make a single easy-to-mount cabinet
 - Relays are easily removed for improved serviceability
 - Optional 20 ampere branch circuit breakers are available-Comes with Main Lugs
 - Relays approved and tested to handle the high inrush current of today’s electronic fluorescent ballasts
 - Up to eight circuits (contactors) can be accommodated for fluorescent dimming ballasts
 - 347V breakers available for use in Canada
 - Generous wiring space and conduit knockouts for easy installation
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors