Loading...

Dimmer Module, Dual, 20 Amp, 230VAC +/- 15%, a-2000

A15DD-230

DISCONTINUED

a-2000 Dual Dimmer, 20A rated operation 230VAC +/- 15%, Title 24 compliant

a-2000® dimming panels use the a-2000 dimmer modules for ease of replacement and custom tailoring of module types to each project’s specific needs. Leviton’s a-2000 dimmer modules employ proven dual SCR dimming technology inherited from Leviton’s line of theatrical equipment.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477361382
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Voltage : 230 VAC

  • Product Features

    Load Type : Incandescent, Tungsten, Neon, Cold Cathode, Magnetic Low Voltage, Electronic Low Voltage, 0-10V LED, 0-10V Fluorescent

    Product Category : System or Network

    Product Line : a2000

    Product Type : Dimmer Module

  • Voltage regulation: compensates for incoming line voltage variations
  • Built-in bypass switches (240V): bypasses control electronics permitting the cabinet to be used for work lights during construction
  • 97% efficiency
  • 350uS
  • 90% choke performance at 25% load
  • Ratings are for continuous use at 100% load

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications