1-Gang Blank Device Wallplate, Oversized, Magnetic Stainless Steel
84114
1-Gang No Device Blank Wallplate, Oversized, 430 Stainless Steel, Box Mount, - Stainless Steel
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477203583
Product Features
Color : Stainless Steel
Device : No
Gang : 1
Material : 430 Stainless Steel
Mount : Box
Size : Oversized
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors